WSGC 2019 Sparkfun Order

by Member #1533338

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
Zio Current and Voltage Sensor - INA219 (Qwiic)
Retired SEN-15176
31.8 4   
Cannot be ordered at this time.
SparkFun Qwiic OpenLog
In stock DEV-15164
74 4   
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
In stock BOB-14558
33.32
You save:
40.68 (55%)
4   
SparkFun RedBoard Qwiic
In stock DEV-15123
86 4   
LiPower - Boost Converter
In stock PRT-10255
52.5 3   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
75 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
6.4 4   
SparkFun Qwiic Cable Kit
In stock KIT-15081
35.8 4   
Total: 530.72