Makerspace Circuit Arcade and Papercircuits Kickstart

by Member #1493404

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 3mm Cycling RGB (fast)
In stock COM-11449
2.75 5   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (slow)
In stock COM-11448
2.75 5   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
3.75
You save:
8.75 (70%)
5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
17.5 5   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
6.25 5   
Vibration Motor
In stock ROB-08449
11.25 5   
Large Piezo Alarm - 3kHz
Retired COM-13940
17.5 5   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Copper Tape - 5mm (50ft)
In stock PRT-10561
11.85 3   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Total: 137.55