Wishlist for Modifying Your EL Wire Inverter

Favorited Favorite 0

Wishlist for Modifying Your EL Wire Inverter

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Total: 34.35