PLC Supplies

by Member #685994

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Rotary Encoder - 1024 P/R (Quadrature)
Only 8 left! COM-11102
48.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
WiFi Module - ESP8266
Retired WRL-13678
27.8 4   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
Only 6 left! BOB-09822
43 2   
Digilent Analog Discovery 2
Only 2 left! TOL-13929
426.95 1   
Third Hand
27 available TOL-09317
10.95 1   
Self-Adjusting Wire Strippers
Retired TOL-14872
16.95 1   
Cannot be ordered at this time.
SparkFun Deluxe Tool Kit
Retired TOL-11805
246.5 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
LED - Assorted with Resistor 5mm (20 pack)
In stock COM-14977
29.85 3   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 1062.35