Blinky

by JeffL

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (25 pack)
Retired COM-10023
8.5 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 19