LED Beginners Kit

by Brandon J. Williams

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
4.5 1   
Reversible USB A to Reversible Micro-B Cable - 0.8m
In stock CAB-15428
4.5 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Total: 49.45