Presents for Adam: RFID

by AdamB

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
59.9 2   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
14 4   
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
19 available SEN-10127
14 4   
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
15.32
You save:
2.68 (15%)
4   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Reader Olimex MOD
Retired SEN-08856
40.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Total: 154.25