Qwiic Motor Driver Wish List

Favorited Favorite 0

Wish List for Qwiic Motor Driver Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun Qwiic Motor Driver
In stock ROB-15451
19.5 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
SparkFun Traveler microB Cable - 1m
Retired CAB-14741
3.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Total: 88.45