Sept 2019 Wish List

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Artemis Module - Low Power Machine Learning BLE Cortex-M4F
In stock WRL-15484
9.95 1   
Teensy 4.0
In stock DEV-15583
23.8 1   
SparkFun RedBoard Artemis
In stock DEV-15444
21.5 1   
Raspberry Pi 4 Model B (4 GB)
Out of stock DEV-15447
55 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
GPS Antenna Ground Plate
Retired GPS-15004
4.95 1   
Cannot be ordered at this time.
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
17 available GPS-15192
72.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Serial Telemetry Radio Kit - 915MHz, 100mW
Retired WRL-15007
39.95 1   
Cannot be ordered at this time.
Total: 508.55