STEMTera Beginner's Guide Wishlist

by WanderStar

Favorited Favorite 0

All the pieces you need for the STEMTera beginners guide projects and a bit more. We recommend using 330 Ohm resistors. The guide recommends 220 Ohm resistors. To get the 220 Ohm you can get our resistor kit. If you wish to save a bit of money, get the 330 Ohm and 10k Ohm separately. Both are listed in this wishlist. This list also includes our small parts box to store all the small parts in.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Adjustable Parts Box
In stock PRT-13867
5.95 1   
Multicolor Buttons - 4-pack
Only 10 left! PRT-14460
1.75 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 30.35