by Eri(c||k)^5
Product | Subtotal | Qty | |
---|---|---|---|
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
4.2 | 4 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
Clamping Hub - 5mm Bore
ROB-12361 |
7.99 |
1
Cannot be ordered at this time. |
|
Big Easy Driver
ROB-12859 |
21.5 | 1 | |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
8.4 | 8 | |
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313 |
6.5 | 1 | |
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
Total: 103.79 |