October wish list

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
25.9 2   
Cannot be ordered at this time.
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
In stock DEV-15083
24.95 1   
SparkFun Qwiic Joystick
Out of stock COM-15168
11.5 1   
Clear Plastic Knob
In stock COM-10597
2.1 2   
Thumb Joystick
In stock COM-09032
9 2   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
7 2   
Rotary Encoder - Illuminated (RGB)
In stock COM-15141
9.9 2   
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
SparkFun Thing Plus - SAMD51
In stock DEV-14713
21.5 1   
Adjustable Storage Case
In stock PRT-15698
21.9 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
SparkFun gator:particle - micro:bit Accessory Board
Retired SEN-15271
11.5 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
Only 7 left! DEV-14475
12.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Total: 287.3