Wireless Controlled Wearable EL Wire Dance Suit

by bboyho

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
16.1 14   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
24.5 7   
9V Alkaline Battery
In stock PRT-10218
15.75 7   
EL Inverter - 12v
Retired COM-10469
104.65 7   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun EL Sequencer
Retired COM-12781
286.65 7   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
265.65 7   
Cannot be ordered at this time.
Total: 740.15