Ardent

by Benjamin Krawciw

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 5V, 4A
In stock TOL-15352
13.95 1   
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
In stock DEV-14475
12.5 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Rocker Switch - SPST (round)
Out of stock COM-11138
0.55 1   
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Total: 29.65