IAP Wireless energy

by Member #1555400

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Battery Babysitter - LiPo Battery Manager
Out of stock PRT-13777
43 2   
SparkFun LiPo Charger Plus
In stock PRT-15217
11.5 1   
SparkFun Qwiic Quad Relay
Retired COM-15102
89.85 3   
Cannot be ordered at this time.
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
41.9 2   
Cannot be ordered at this time.
SparkFun Tool Bag Kit
Retired TOL-14683
77.95 1   
Cannot be ordered at this time.
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
2.96
You save:
0.99 (25%)
1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
In stock SEN-14571
17.5 1   
SparkFun Current Sensor Breakout - ACS723 (Low Current)
In stock SEN-14544
140 8   
SparkFun Variable Load Kit
Out of stock KIT-14449
48.5 1   
Cannot be ordered at this time.
Qwiic Cable - 100mm
In stock PRT-14427
15 10   
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
15 2   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
35.9 2   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
38
You save:
45.9 (55%)
2   
Cannot be ordered at this time.
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
4.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
14 4   
Breadboard - Giant
In stock PRT-12614
43 2   
SparkFun Solder-able Breadboard
In stock PRT-12070
22 4   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
10.95 1   
Total: 748.41