by dsv101
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Ceramic Resonator 16MHz
COM-09420 |
1.9 |
2
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.9 | 2 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
0.25 |
1
Cannot be ordered at this time. |
|
Video Game Shield
KIT-10226 |
22.95 |
1
Cannot be ordered at this time. |
|
Total: 58.5 |