Priority

by Taper

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
NCP1400-3.3V Step-Up Breakout
Retired PRT-09216
5.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Breakout Board for USB microB
Retired BOB-09614
9.75 5   
Cannot be ordered at this time.
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
124.75 5   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
69.75 5   
FreeM - Infrared Controller
Retired COM-10246
21.95 1   
Cannot be ordered at this time.
CtrlM - Infrared Transmitter
Retired COM-10247
21.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
64.75 5   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
Sensor Kit - Ver. 1
Retired DEV-11800
199.95 1   
Cannot be ordered at this time.
SparkFun ATMEGA32U4 Breakout
Retired DEV-11117
24.95 1   
Cannot be ordered at this time.
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
1.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
18 available TOL-11784
37.5 1   
Total: 939.75