MECH 103 Laboratory Kit

by Member #1290188

Favorited Favorite 0

This is the kit that you need to complete all of the MECH 103 Laboratories. You might be able to save a little bit of money if you already have a micro USB cable laying around or if you shop around different suppliers. You do not have to purchase the kit through sparkfun if you can find similar components elsewhere for cheaper. However, it is probably easiest to just order the kit through sparkfun (plus they are great company and offer great support!). If you have any questions about substitutions that you may find for cheaper online, feel free to email me at samuel.bechara@colostate.edu

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
16.5 1   
Humidity and Temperature Sensor - DHT20
In stock SEN-18364
6.5 1   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
4.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Multicolor Buttons - 4-pack
Only 10 left! PRT-14460
1.75 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
2.1 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 11 left! PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 95.4