by QCPete
Product | Subtotal | Qty | |
---|---|---|---|
LED RGB Strip - Addressable, 5m (APA102)
COM-14016 |
386 | 4 | |
SparkFun RedBoard Turbo - SAMD21 Development Board
DEV-14812 |
19.95 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Toggle Switch
COM-09276 |
2.1 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Mean Well LED Switching Power Supply - 5VDC, 5A
TOL-14601 |
59.8 |
4
Cannot be ordered at this time. |
|
XT60 Connectors - Male/Female Pair
PRT-10474 |
3.2 | 2 | |
Total: 496.3 |