Wants

by Jonmark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Contactless Button
In stock PRT-18582
24.95 1   
Adjustable Voltage Wall Adapter Power Supply - 5V-15V
23 available TOL-19898
14.95 1   
Arduino Braccio++
Retired ROB-19726
599.95 1   
Cannot be ordered at this time.
Magnetic Third-Hand Kit
In stock TOL-19944
49.99 1   
ESP-PROG
Out of stock PGM-19099
12 1   
UHF RFID Tags - Adhesive (5 Pack)
In stock WRL-20228
1.21
You save:
1.74 (59%)
1   
Qwiic Dynamic NFC/RFID Tag
Retired SPX-19035
5
You save:
4.95 (50%)
1   
Cannot be ordered at this time.
J-Link BASE Compact Programmer
Retired PGM-15347
525.95 1   
Cannot be ordered at this time.
Mates Programmer
In stock PGM-19262
9.95 1   
Qwiic Micro Dynamic NFC/RFID Tag
In stock SPX-20691
9.95 1   
smôl Dynamic NFC/RFID Tag
Only 14 left! SPX-18991
9.95 1   
Load Cell - 10kg, Straight Bar with Hook
Out of stock SEN-21669
12.95 1   
SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4 (with Hologram SIM Card)
23 available CEL-15087
96.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Elektor Magazine - March/April 2021 (English)
Retired BOK-17986
3.49
You save:
10.46 (75%)
1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 2A
Only 12 left! TOL-16893
6.5 1   
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
Reversible USB A to C Cable - 0.8m
In stock CAB-15425
5.5 1   
Reversible USB A to C Cable - 2m
33 available CAB-15424
8.95 1   
SparkFun RFID Qwiic Reader
30 available SEN-15191
21.5 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
75 2   
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
PCB Machining Kit
In stock TOL-14814
120 1   
Variety PCB Drill Set (10 Pieces)
In stock TOL-14818
25 1   
Digital Storage Oscilloscope - 100MHz (TBS2104)
Retired TOL-14925
2723.95 1   
Cannot be ordered at this time.
C20P Flambeau Plastic Cabinet 11-1/4 x 12 x 6
Retired PRT-15196
64.95 1   
Cannot be ordered at this time.
Wireless Power Transfer Rx Coil Module
Retired WRL-15934
21.95 1   
Cannot be ordered at this time.
U45P Flambeau Plastic Cabinet 16 1/2 x 12 x 6
Retired PRT-15199
247.9 2   
Cannot be ordered at this time.
FR1 Copper Clad - Double Sided 2x3in (10 Pack)
In stock TOL-14975
10 1   
Standard PCB Drill Set (10 Pieces)
In stock TOL-14817
25 1   
iFixit Essential Electronics Toolkit
15 available TOL-15256
26.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
RELAYplate
Retired DEV-14150
44.95 1   
Cannot be ordered at this time.
LED Strip Pigtail Connector (4-pin)
In stock CAB-14576
1.6 1   
Bendable EL Wire - Pink 3m
Retired COM-14704
10.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Pogo Pin w/ Round Tip
In stock PRT-09173
1.05 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Latch Terminals - 5mm Pitch (4-Pin)
Out of stock PRT-15900
3.2 2   
Screw Terminals 3.5mm Pitch (4-Pin)
In stock PRT-15519
1.05 1   
Electric Hobby Screwdriver Set
Retired TOL-15548
79.9 2   
Cannot be ordered at this time.
Adjustable Storage Case
In stock PRT-15698
10.95 1   
Alchitry Br Female Header Set
Retired PRT-15874
7.9 2   
Cannot be ordered at this time.
Latch Terminals - 5mm Pitch (2-Pin)
In stock PRT-15898
3.2 2   
Latch Terminals - 5mm Pitch (3-Pin)
In stock PRT-15899
3.2 2   
SparkFun PCB Ruler - 12 Inch
In stock TOL-15295
6.5 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (30x30cm)
Retired COM-15422
28.45
You save:
1.5 (5%)
1   
Cannot be ordered at this time.
High Speed Optoisolator - 6N137
In stock COM-15105
1.05 1   
Stomp Switch
In stock COM-15133
4.5 1   
Feather Stackable Header Kit
In stock PRT-15187
1.75 1   
Relay SPDT Sealed - 10A (G5LE)
Retired COM-15207
2.1 1   
Cannot be ordered at this time.
Alligator Clip with Spade Connector (10 Pack)
Retired CAB-15268
6.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Keypad - 12 Button
In stock COM-15290
11.5 1   
Rocker Switch - On/Off/On (Round)
In stock COM-14978
1.05 1   
Magnetic Screwdriver Set (20 Piece)
Retired TOL-15003
6.95 1   
Cannot be ordered at this time.
USB-to-Serial Bridge - µUSB-PA5-II
Retired DEV-15009
24.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler
In stock COM-15082
11.95 1   
SparkFun Qwiic Single Relay
In stock COM-15093
13.95 1   
SparkFun Qwiic Quad Relay
Retired COM-15102
29.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
In stock COM-14662
4.95 1   
Large Jumper Wire Kit - 700pcs
21 available PRT-14671
26.95 1   
Bendable EL Wire - Blue-Green 3m
Retired COM-14702
10.95 1   
Cannot be ordered at this time.
PowerFilm Solar Panel - 50mA@4.8V w/PSA & Kynar (5 Pack)
Retired PRT-14800
26.95 1   
Cannot be ordered at this time.
Self-Adjusting Wire Strippers
Retired TOL-14872
16.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 400V (1N4004)
In stock COM-14884
0.25 1   
NFC LED Nail Sticker - Green (5 Pack)
Retired SEN-14887
15.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Orange 3m
Retired COM-14705
10.95 1   
Cannot be ordered at this time.
Skinny LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
Retired COM-14730
14.95 1   
Cannot be ordered at this time.
Weller WE1010 Soldering Station
Only 12 left! TOL-14734
155 1   
Flush Cutters - Xcelite
Out of stock TOL-14782
14 1   
Bendable EL Wire - Blue 3m
Retired COM-14697
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Green 3m
Retired COM-14698
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Fluorescent Green 3m
Retired COM-14699
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Purple 3m
Retired COM-14700
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Yellow 3m
Retired COM-14701
10.95 1   
Cannot be ordered at this time.
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14493
1.25 1   
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
Slice Craft Knife
Retired TOL-14508
12.99 1   
Cannot be ordered at this time.
Slice Ceramic Straight Blades (set of 4)
Retired TOL-14510
19.99 1   
Cannot be ordered at this time.
Walabot Developer
Retired SEN-14535
599.95 1   
Cannot be ordered at this time.
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
7.95 1   
SparkFun Lumenati 8-stick
20 available COM-14359
9.5 1   
Qwiic JST Connector - SMD 4-pin (Horizontal)
In stock PRT-14417
0.55 1   
DC/DC Converter - 5V 5W (R-78E)
Retired COM-14453
4.95 1   
Cannot be ordered at this time.
Multicolor Buttons - 4-pack
Only 10 left! PRT-14460
1.75 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Soldering Tip - Weller - Conical (ST6)
Retired TOL-14231
5.5 1   
Cannot be ordered at this time.
Solder-Mate Solder Dispenser
Out of stock TOL-14232
15.5 1   
Solder Tip Polishing Bar
23 available TOL-14233
19.5 1   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
7.5 1   
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Female Stackable Header - 12-Pin
In stock PRT-14322
0.75 1   
RFID Tag (125kHz)
32 available COM-14325
2.1 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
LIDAR-Lite Accessory Cable
Retired CAB-14043
5.5 1   
Cannot be ordered at this time.
SMD Tweezers - 45° Angle
Retired TOL-14224
18.95
You save:
6 (24%)
1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
Magnetic Door Switch Set
Out of stock COM-13247
3.95 1   
Thermocouple Connector - PCC-SMP-K
28 available PRT-13612
21.9 2   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
MyoWare LED Shield
Retired DEV-13688
13.48
You save:
13.47 (50%)
1   
Cannot be ordered at this time.
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
1.95 1   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
2.95 1   
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
4.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
2.49 1   
Cannot be ordered at this time.
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
Mini Microswitch - SPDT (Lever, 2-pack)
Retired COM-13013
3.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
18.5 1   
EL Wire - Yellow 3m (Chasing)
Retired COM-12932
9.95 1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
20 available COM-12903
3.95 1   
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m (Chasing)
Retired COM-12931
8.46
You save:
1.49 (15%)
1   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
Only 9 left! TOL-12783
2.1 1   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
6.5 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Arduino Uno Enclosure - Black Plastic
Retired PRT-12839
7.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Blue)
Retired COM-11994
0.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Yellow)
Retired COM-11995
1
You save:
0.9 (47%)
2   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
5.5 1   
Cannot be ordered at this time.
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
3.85
You save:
1.65 (30%)
1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Black)
In stock COM-11996
2.1 2   
Momentary Button - Panel Mount (White)
Retired COM-11997
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
Metal Pushbutton - Momentary (16mm, Blue)
Out of stock COM-11967
6.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Metal Pushbutton - Latching (16mm, White)
In stock COM-11975
13 2   
Momentary Button - Panel Mount (Red)
In stock COM-11992
2.1 2   
Metal Pushbutton - Latching (16mm, Green)
In stock COM-11973
13 2   
Metal Pushbutton - Latching (16mm, Yellow)
Retired COM-11974
3.95
You save:
2 (34%)
1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
9 2   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.25 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
EL Wire Starter Kit
Retired RTL-11421
16.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
9 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
1.9 2   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
2.25 1   
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
4.5 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
1.05 1   
Molex Jumper 6 Wire Assembly
In stock PRT-09922
0.95
You save:
1.15 (55%)
1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
179.9 2   
Cannot be ordered at this time.
Binding Post - Red
In stock PRT-09739
0.45 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
IC Hook with Pigtail
In stock CAB-09741
11 2   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Microswitch - 3-terminal
25 available COM-09506
1.6 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Yellow
In stock COM-09338
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - White
In stock COM-09340
5.5 2   
Concave Button - Green
In stock COM-09341
2.75 1   
Toggle Switch
In stock COM-09276
2.1 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
21.9 2   
Third Hand
27 available TOL-09317
10.95 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Pogo Pin w/ Chiseled Tip
In stock PRT-08870
4.2 2   
Brass Sponge
Only 6 left! TOL-08964
3.5 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
1.6 1   
Spring Terminals - PCB Mount (5-Pin)
Retired PRT-08076
1.5 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
1.6 1   
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
1.5 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
0.55 1   
Total: 8135.21