Feb Wish List

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
SparkFun Lumenati 8-stick
20 available COM-14359
19 2   
Servo - Generic Metal Gear (Micro Size)
In stock ROB-14760
40.5 3   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun Lumenati 8-pack
Retired COM-14357
3.33
You save:
6.17 (65%)
1   
Cannot be ordered at this time.
Mean Well Slim Wall-Mounted Power Adapter USB A 12W - 5V, 2.4A
Retired TOL-15342
22.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
In stock DEV-15795
43 2   
SparkFun USB-C Breakout - Horizontal
Only 1 left! BOB-15100
9.9 2   
Reversible USB A to C Cable - 2m
25 available CAB-15424
8.95 1   
SparkFun Lumenati 90R
Retired COM-14358
9.44
You save:
11.56 (55%)
4   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
Retired COM-14965
59 2   
Cannot be ordered at this time.
Total: 404.22