lab

by LucasV

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Brass Sponge
Only 6 left! TOL-08964
3.5 1   
JST Right Angle Connector - White
Retired PRT-08612
19 20   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
9.5 10   
Hobby Knife
20 available TOL-09200
3.5 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Power Supply - Digital Single Output DC 30V/1A
Retired TOL-09292
139.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
Soldering Tip - Aoyue - 0.1mm Tip Radius
Retired TOL-00619
14.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
10.95 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
11.9 2   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
7.5 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Female Headers
Out of stock PRT-00115
8.75 5   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
13.5 3   
Alligator Clips - Crocodile Jaws
Retired PRT-10292
9.5 10   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
5 10   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Total: 473.6