MOOSE

by Member #41633

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
Hub - Set Screw (3mm Bore)
Retired ROB-12104
13.98 2   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
SparkFun Qwiic Micro - SAMD21 Development Board
In stock DEV-15423
22.5 1   
Qwiic Cable - 500mm
Retired PRT-14429
9.75 5   
Cannot be ordered at this time.
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
Retired BOB-14589
21.9 2   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
3.2 2   
SparkFun Qwiic Motor Driver
In stock ROB-15451
39 2   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
SparkFun Serial Basic Breakout - CH340C and USB-C
In stock DEV-15096
9.95 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
27.5 5   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
19.5 3   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.72
You save:
2.13 (75%)
3   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
3.15 3   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
55.8 4   
Capacitor Ceramic 22pF
In stock COM-08571
1.8 6   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Total: 358.51