Buy Later

by gsoria

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Flush Cutters - Xcelite
Out of stock TOL-14782
14 1   
Solder-Mate Solder Dispenser
Out of stock TOL-14232
15.5 1   
SparkFun microB USB Breakout
15 available BOB-12035
5.9 2   
SmartSwitch - 64x32 LCD Push Button and Display
Retired COM-14951
74.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
Screw Terminals 3.5mm Pitch (4-Pin)
In stock PRT-15519
4.2 4   
Feather Stackable Header Kit
In stock PRT-15187
3.5 2   
I/O Expander - MCP23008
In stock COM-15099
4.2 2   
SparkFun Serial Basic Breakout - CH340C and USB-C
In stock DEV-15096
19.9 2   
SPI Buffer Saver
Retired SPX-14973
2.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Schmitt Trigger - CD40106B
In stock COM-13952
7.8 4   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
2.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
WAV Trigger
In stock WIG-13660
59.95 1   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
1.46
You save:
0.49 (25%)
1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
3 4   
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
16.5 1   
SparkFun 7-Segment Serial Display - Blue
26 available COM-11442
14.95 1   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
10.5 10   
USB Mini-B Cable - 6"
25 available CAB-13243
2.1 1   
Battery Holder - 18650 (PTH)
In stock PRT-13113
1.9 2   
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
5.5 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Battery Holder - 1xAA (PTH)
In stock PRT-07949
2.2 4   
Total: 422.61