I need some of these...

by Th0mpy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
17.5 5   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
35.5 1   
Cannot be ordered at this time.
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
Total: 233.1