Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Rugged microB Cable - 1m
CAB-14742 |
3.95 |
1
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
microSD Card - 16GB (Class 10)
COM-15051 |
19.95 |
1
Cannot be ordered at this time. |
|
Teensy Header Kit
PRT-13925 |
1.5 | 1 | |
microSD USB Reader
COM-13004 |
5.5 | 1 | |
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Molex Jumper 2 Wire Assembly
PRT-09918 |
1.05 | 1 | |
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Teensy 3.2
DEV-13736 |
19.8 |
1
Cannot be ordered at this time. |
|
Total: 108.15 |