Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
5.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun gator:particle - micro:bit Accessory Board
Retired SEN-15271
11.5 1   
Cannot be ordered at this time.
SparkFun gator:environment - micro:bit Accessory Board
Retired SEN-15269
21.5 1   
Cannot be ordered at this time.
micro:bit Board
Retired DEV-14208
14.95 1   
Cannot be ordered at this time.
SparkFun Spectrum Shield
21 available DEV-13116
28.95 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
53.85 3   
ESP32 Thing Stackable Header Set
In stock PRT-14311
7 4   
MyoWare Muscle Sensor
Retired SEN-13723
75.9 2   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
micro:bit Go Bundle
Retired DEV-14336
33 2   
Cannot be ordered at this time.
Total: 322.25