Product | Subtotal | Qty | |
---|---|---|---|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beginner Tool Kit
TOL-14681 |
62.5 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
SparkFun Beginner Parts Kit
KIT-13973 |
18.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
2.75 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Arduino Uno - R3 SMD
DEV-11224 |
26.3 | 1 | |
Total: 180 |