Sound and Time Light Ring V2

by RubenFixit

Favorited Favorite 0

Used these parts to build a light ring to help kids know how loud they are being. This has worked with my own kids as well as my brothers kids to help them keep the noise down. It can also be used as a clock, timer, and room thermometer.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
In stock SEN-15344
6.5 1   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
In stock BOB-16281
17.5 1   
Zio Qwiic Loudness Sensor
Retired SEN-15892
10.95 1   
Cannot be ordered at this time.
Qwiic Cable - 50mm
In stock PRT-14426
1.9 2   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
Total: 110.4