handleliste_temp_verksted_plus_plus

by Oddstr13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
14.8
You save:
14.7 (50%)
10   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
59.85 3   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
Resettable Fuse PTC
In stock COM-08357
15 10   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
61.8
You save:
3.2 (5%)
10   
Crystal 16MHz
In stock COM-00536
10.5 10   
Capacitor Ceramic 22pF
In stock COM-08571
27
You save:
3 (10%)
100   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
43.9 2   
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
59.25 15   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
10 20   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
27
You save:
3 (10%)
100   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
45
You save:
5 (10%)
100   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
41
You save:
4 (9%)
100   
Breadboard - Small Self-Adhesive
Retired PRT-00137
59.5 10   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
45 10   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
15 10   
Audio Jack 3.5mm
In stock PRT-08032
16 10   
SparkFun Audio Jack Breakout
In stock PRT-10588
10
You save:
0.5 (5%)
10   
Zener Diode - 5.1V 1W
Retired COM-10301
23
You save:
2 (8%)
100   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
34.5
You save:
3 (8%)
150   
Diode Small Signal - 1N4148
In stock COM-08588
34.5
You save:
3 (8%)
150   
Crystal Kit
Retired COM-09994
9.9 2   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
10.5 10   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
10.5 10   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
33 2   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
GPS Shield
Retired GPS-10102
9.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
Total: 931.7