microbit: science

by LouisPitt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun gator:environment - micro:bit Accessory Board
Retired SEN-15269
21.5 1   
Cannot be ordered at this time.
SparkFun gator:particle - micro:bit Accessory Board
Retired SEN-15271
11.5 1   
Cannot be ordered at this time.
SparkFun gator:UV - micro:bit Accessory Board
Retired SEN-15273
3.38
You save:
4.12 (55%)
1   
Cannot be ordered at this time.
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
7.5 1   
SparkFun gator:soil - micro:bit Accessory Board
Out of stock SEN-15272
6.5 1   
SparkFun gator:log - micro:bit Accessory Board
In stock DEV-15270
7.25
You save:
6.7 (48%)
1   
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
micro:bit Board
Retired DEV-14208
14.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
SparkFun gator:science Kit for micro:bit
Retired KIT-15596
94.95 1   
Cannot be ordered at this time.
Total: 195.28