Dear Santa, I've been a good boy!

by AffordableTechnology

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Crib for Arduino - Metal Enclosure
Retired PRT-10033
32.95 1   
Cannot be ordered at this time.
Crib for Arduino - Ethernet Faceplate
Retired PRT-10037
4.95 1   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Voice Recognition Module - VRbot
Retired COM-09753
57.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
GainSpan Module
Retired WRL-10808
33.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - Omron
Retired COM-10509
1.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Total: 419.05