Sparkfun

by Grasshopper Arduino

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
SparkFun WiFly GSX Breakout
Retired WRL-10050
84.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Light Intensity to Frequency IC
Retired SEN-08940
5.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Total: 531.9