Dist_Global_IoT

Favorited Favorite 0

Create a Distributed Global IoT Platform CPU - Jetson Nano - Edge Compute with AI Power - 9W Solar Stack + Other Renewable (extra) COMM - Iridium Sat - Global + LoRa/WiFi/Bluetooth? - Local Distributed Sensors - GPS + Stereo Cameras + i2C Sensor suite Actuators - 2 Motors (Propulsion) + 2 Servos

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
U.FL to U.FL Mini Coax Cable - 200mm
In stock WRL-15114
1.95 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
SparkFun Wireless Joystick Kit
32 available KIT-14051
43.95 1   
XBee 3 Module - U.FL Antenna
15 available WRL-15128
64.5 3   
SparkFun XBee Explorer USB
18 available WRL-11812
27.95 1   
SparkFun Inventor's Kit for RedBot
Only 4 left! ROB-12649
279 2   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
In stock SEN-15440
16.5 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
27.9 2   
Artemis Global Tracker
Retired SPX-16469
374.95 1   
Cannot be ordered at this time.
Hobby Motor with Encoder - Metal Gear (DG01D-E)
In stock ROB-16413
15.9 2   
SparkFun Auto pHAT for Raspberry Pi
17 available ROB-16328
32.5 1   
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
149 1   
Cannot be ordered at this time.
Leopard Imaging Camera - 136 Degree FOV
In stock DEV-16260
65 2   
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
In stock DEV-15945
6.95 1   
Iridium Certified Passive Antenna
Retired SPX-15789
64.95 1   
Cannot be ordered at this time.
microSD Card with Adapter - 64GB (Class 10)
Retired COM-14833
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
Total: 1471.95