chloeharper's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Adam Tech Wall Adapter Cable - Three Terminal (NA)
Retired CAB-14092
9.9 2   
Cannot be ordered at this time.
Reversible USB A to Reversible Micro-B Cable - 0.3m
In stock CAB-15429
7 2   
USB 3.1 Cable A to C - 3 Foot
In stock CAB-14743
11 2   
USB Micro-B Cable - 6"
In stock CAB-13244
6.3 3   
SparkFun USB Type A Female Breakout
In stock BOB-12700
19.8 4   
Bourns Absolute Encoder (EAW0J-B24-AE0128L)
In stock COM-15036
8.95 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
EVE2 Premium LCD Board - 4.3in (TFT)
Retired LCD-15152
118.95 1   
Cannot be ordered at this time.
Mean Well Switching Power Supply - 5VDC, 18A
Retired TOL-16607
24.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Button - Red LED
In stock BOB-15932
4.95 1   
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Total: 226.3