by dkire
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Mini Self-Adhesive Black
PRT-08803 |
2.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Red (Sale)
PRT-08800 |
2.95 |
1
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
AttoPilot Voltage and Current Sense Breakout - 90A
SEN-09028 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
22.95 |
1
Cannot be ordered at this time. |
|
ePIR
SEN-09587 |
23.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
SEN-11072 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Arduino Mini 04
DEV-08164 |
33.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
1.05 | 1 | |
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
|
SparkFun OBD-II UART
WIG-09555 |
56.95 | 1 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
2mm 10pin XBee Socket
PRT-08272 |
2.3 | 2 | |
FTDI Basic Breakout - 3.3V
DEV-10009 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
HackHD - 1080p Camera Module
SEN-11418 |
319.9 |
2
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun S.H.O.V.E.L.
TOL-11763 |
10.5 |
1
Cannot be ordered at this time. |
|
Silicon Nitride Igniter - 12V
COM-11694 |
19.95 |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
SEN-10131 |
3.83
You save: 0.67 (15%) |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Infrared Thermometer - MLX90614
SEN-09570 |
18.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Arduino Ethernet with PoE
DEV-11361 |
79.95 |
1
Cannot be ordered at this time. |
|
LED Matrix - Dual Color - Medium
COM-00682 |
6.95 |
1
Cannot be ordered at this time. |
|
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
1.95 |
1
Cannot be ordered at this time. |
|
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
LCD-11677 |
84.95 |
1
Cannot be ordered at this time. |
|
TuxCase - Arduino Enclosure
PRT-11667 |
24.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
CAN-BUS Shield
DEV-13262 |
28.95 | 1 | |
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 1180.84 |