2020 Weather Station

Favorited Favorite 0

Arduino Uno WiFi/BT

HC 05 BT Chip for Arduino

Also this weatherproof temp and humidity sendor from Adafruit

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermal Tape 4x4" Square
In stock PRT-17054
1.05 1   
SparkFun RedBoard Artemis
In stock DEV-15444
21.5 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Small Heatsink
In stock PRT-11510
9.95 1   
SparkFun Buck-Boost Converter
In stock COM-15208
10.95 1   
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
RJ11 6-Pin Connector
In stock PRT-00132
1.5 1   
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
Weather Meter Kit
In stock SEN-15901
79.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
28.95 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
7.5 1   
Cannot be ordered at this time.
SparkFun Lightning Detector - AS3935
28 available SEN-15441
28.5 1   
Total: 345.08