On Air

by Member #1623023

Favorited Favorite 0

Required parts for James' workshop

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
0.75 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Total: 46.25