ESP-NOW 20 Button Media Keyboard

by Tensegrity Labs

Favorited Favorite 0

Components for the ESP-NOW 20 Button Media Keyboard on GitHub Adaptive Universal Remote project, to control the ESP-NOW IR Blaster.

THE AUDIO JACK SOLD HERE HAS DIFFERENT FOOTPRINT THAN PCB DESIGN

You can order the correct parts for both producs from Sparkfuns reseller DigiKey - shared cart.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
In stock WRL-15663
22.5 1   
Audio Jack 3.5mm
In stock PRT-08032
8 5   
Cherry MX Switch
In stock COM-13834
21 20   
LED - Basic Red 3mm
In stock COM-00533
9 20   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
1.1 2   
Vibration Motor
In stock ROB-08449
2.25 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Total: 86.75