Kit Iot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
SparkFun Tinker Kit
Retired KIT-14556
37.46
You save:
12.49 (25%)
1   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-15361
92.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Total: 145.26