Lectures

by Nullface

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Resettable Fuse PTC
In stock COM-08357
1.5 1   
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
3.18 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
1.9 2   
Cannot be ordered at this time.
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
1.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.9 3   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
4.25 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.9 3   
Mini Photocell
In stock SEN-09088
1.6 1   
Total: 27.53