just the cool random things i find i want
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)
ROB-16836 |
21.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
NVIDIA Jetson Nano Developer Kit (V3)
DEV-16271 |
149 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
8BitDo SN30 Pro Bluetooth Gamepad
WIG-17264 |
42.7
You save: 2.25 (5%) |
1
Cannot be ordered at this time. |
|
SparkFun Qwiic Cable Kit
KIT-15081 |
8.95 | 1 | |
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
SEN-14722 |
23.5 | 1 | |
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969 |
26.85 | 3 | |
Total: 344.05 |