CloudChamber

by Member #651656

Favorited Favorite 0

For Anthony's experiment

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
Only 8 left! LCD-16397
21.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
Big Red Box - Enclosure
In stock PRT-11366
21 2   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Momentary Button - Panel Mount (Blue)
Retired COM-11994
1.9 2   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
21.9 2   
Total: 97.25