Tyler's Textiles

by tylerUndead

Favorited Favorite 0

Various products to be used in the creation of e-textiles.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 4.1
29 available DEV-16771
31.5 1   
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
42.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (30x30cm)
Retired COM-15422
28.45
You save:
1.5 (5%)
1   
Cannot be ordered at this time.
Total: 287.19