Extra secret project

Favorited Favorite 0

A pi starter pack that includes essential accessories for media integration. May be some overlaps but that’s ok!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Raspberry Pi 4 Desktop Kit - 8GB
27 available KIT-16812
192.95 1   
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
Out of stock SEN-16762
25 1   
Raspberry Pi HQ Camera Module
In stock SEN-16760
50 1   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Out of stock TOL-15448
8 1   
Raspberry Pi 4 Model B (8 GB)
Only 5 left! DEV-16811
75 1   
Total: 410.95