by balboajeff
Product | Subtotal | Qty | |
---|---|---|---|
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
7 | 2 | |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
PICAXE Serial Programming Cable
PGM-08313 |
5.95 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
SparkFun GS407 Breakout Board
BOB-10496 |
0.5
You save: 2.45 (83%) |
1
Cannot be ordered at this time. |
|
Total: 30.5 |