Customer #1658649's Wish List - Silas Neumayer 2021.02 Arduino class

by Member #1658649

Favorited Favorite 0

Silas Neumayer Cart for ACA Arduino Udemy class 2021.02

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
20.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Total: 147.85