by jma89
Product | Subtotal | Qty | |
---|---|---|---|
Solid State Relay - 8A
COM-10636 |
4.95 |
1
Cannot be ordered at this time. |
|
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
0.5 | 1 | |
Concave Button - Black
COM-09339 |
5.5 | 2 | |
TRIAC
COM-09234 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.2 | 2 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.9 | 3 | |
Large Heatsink - Multiwatt Package
PRT-09576 |
11.5 | 1 | |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Relay SPDT Sealed - 20A
COM-10924 |
3.5 | 1 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
1.05 | 1 | |
RJ45 8-Pin Connector
PRT-00643 |
1.6 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Toggle Switch - Momentary (On-Off-On)
COM-10545 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun SOIC to DIP Adapter - 8-Pin
BOB-00494 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun SOT23 to DIP Adapter
BOB-00717 |
1.05 | 1 | |
Total: 39.5 |