ITLP Electronics "Intro" Workshop

by Integrated Teaching & Learning Program (ITLP) at CU Boulder

Favorited Favorite 1

This list includes all of the parts required to complete the ITLP "Electronics - Level 1 - Simple Circuits & Measurements Fundamentals" workshop.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
Total: 36.35