Radio projects

by Member #1682004

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
Out of stock TOL-15314
6.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
25 available TOL-13831
8.95 1   
SparkFun Battery Babysitter - LiPo Battery Manager
Out of stock PRT-13777
21.5 1   
SparkFun LiPo Charger Plus
In stock PRT-15217
11.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Total: 167.55